Twitter Facebook Linkedin Youtube
Prysmian Group North America

North America

Prysmian group - logo

Prysmian - Draka - logo

Accessories

Accessories

Prysmian distributes a range of splices and accessories in North America. These include a complete cold-shrink splice, a cold-shrink termination, and a connector for use on our LC Shield® Cables. Other accessories are also available through our worldwide manufacturing network and will be featured on this site as they become available in North America.


5-35kV ELASPEED™


5-35 kV ELASPEED™ Compact Splice


ColdFit™ Medium Voltage Cold Shrink Terminations


ELASPEED™ Medium Voltage Cold Shrink Terminations


Low Voltage Accessories Catalog


Medium Voltage (MV) Accessories Catalog


Shearbolt® Connectors


Compounds


Cable cleats

Prysmian Components offers a complete selection of cable cleats and fixing accessories to suit the majority of LV, MV and HV cables, offering the user the ability to match individual site requirements with the most appropriate product for their application. They are also designed and manufactured to the highest performance standards.

Interactive Catalog


600A Deadbreak Series

(15kV/25kV)


200A Loadbreak Elbow Series

(15kV/25kV/35kV)


Pre-Attached Single-Use Cable Pulling Lugs


AIRGUARD™ Catalog