Twitter Facebook Linkedin Youtube
Prysmian Group North America

North America

Prysmian group - logo

Prysmian - Draka - logo

Products for Airport, Roadway and Duct

Products for Airport, Roadway and Duct

Industrial cables can be found powering machinery, lighting runways and roadways and on industrial robots and on material handling cranes.


Colorable FAA-L-824 Type C Cable

Single conductor for airport lighting / 8, 6 & 4 AWG / XLPE insulation / 5KV.

RATINGS & SPECIFICATIONS
FAA Advisory Circular 150/5345-7E, Airport Lighting Equipment Certification Program per AC150/5345-53 appendix 3, Underground Electrical Cable for Airport Lighting Circuits per spec L-824 ICEA S-96-659 (NEMA WC71)


FAA-L-824 Type C Airport Lighting Power Cable

Single conductor / 8, 6 and 4 AWG / 5000 volt / XLPE insulation / shield / PVC jacket


RATINGS & SPECIFICATIONS
FAA Advisory Circular 150/5345-7E Airport Lighting Equipment Certification Program per AC150/5345-53 Appendix 3 Underground Electrical Cable for Airport Lighting Circuits per spec L-824 Type C ICEA S-93-639 / NEMA WC74 UL-1072 Type MV-90


Triple Rated MV-90, FAA Type C & CSA Type ASLC Power Cable

Single conductor / 8, 6, and 4 AWG / XLPE insulation 


RATINGS & SPECIFICATIONS
UL 1072 MV-90 Dry ICEA S-96-659 NEMA WC71 FAA L-824 Type C FAA, and CSA Type ASLC


FAA-L-824 Type B Airport Lighting Power Cable (CPE)

Single conductor / 8, 6 & 4 AWG / 5000 volt / EPR insulation / CPE jacket 8, 6 & 4 AWG / EPR insulation / CPE jacket / 5KV


RATINGS & SPECIFICATIONS
FAA Advisory Circular 150/5345-7E Airport Lighting Equipment Certification Program per AC150/5345-53 appendix 3 Underground Electrical Cable for Airport Lighting Circuits per spec L-824 ICEA S-96-659 / NEMA WC71


FAA-L-824 Type B Airport Lighting Power Cable (PVC)

Single conductor / 8, 6 & 4 AWG / 5000 volt / EPR insulation / PVC jacket 8, 6 & 4 AWG / EPR insulation / PVC jacket / 5KV


RATINGS & SPECIFICATIONS
FAA Advisory Circular 150/5345-7E Airport Lighting Equipment Certification Program per AC150/5345-53 appendix 3 Underground Electrical Cable for Airport Lighting Circuits per spec L-824 ICEA S-96-659 / NEMA WC71


2.4K Type MV-90 Wet & Dry Power Cable

single conductor / 8 AWG to 1000 KCMIL / PVC jacket / 2400 volts


RATINGS & SPECIFICATIONS
UL 1072 MV-90 Wet or Dry ICEA S-96-659 NEMA WC7


5 kV Nonshielded


TYPE XHHW-2 XLPE Insulated Wire

Polyvinyl chloride (PVC) / single conductor / 14 AWG to 500 KCMIL / 600V


RATINGS & SPECIFICATIONS
UL Type THW; RoHS compliant; Oil resistant I; CT USE (#1/0 AWG or larger)


TYPE RHH / RHW-2 / USE-2 XLPE Insulated Wire

single conductor / 14 AWG to 500 KCMIL / 600 volt


RATINGS & SPECIFICATIONS
UL Type RHH or RHW-2 or USE-2; The insulation is suitable for use in wet or dry locations at a temperature not exceeding 90C; -40C rated; Sunlight resistant; Direct burial; Oil & gas resistant II; FT2 VW-1, CT USE (#1/0 AWG and larger) constructions are available; RoHS compliant


TYPE RHH / RHW-2 / USE-2 EPR Insulated Wire


Type THW PVC Insulated Wire


Power Duct™ HDPE Duct

RATINGS & SPECIFICATIONS
ASTM D3485 – Standard specification for smooth wall coilable polyethylene (PE) conduit (duct) for pre-assembled wire and cable. SHDPE meets the requirements (Class C, Grade PE33) of ASTM D3350 – Standard specification for polyethylene plastics pipe and fittings material


Power Duct™ TC7 HDPE Duct

Direct burial duct with CIC options


RATINGS & SPECIFICATIONS
ASTM D3485 - Standard specification for smooth wall coilable polyethylene (PE) conduit (duct) for preassembled wire and cable. HDPE meets the requirements (Class C, Grade PE33) of ASTM D3350 - Standard specification for polyethylene plastics pipe and fittings material


Power Duct™ Schedule 40 HDPE Duct

RATINGS & SPECIFICATIONS
ASTM D-2447 Standard Specification for Polyethylene (PE) Plastic Pipe, Schedule 40 and 80, Based on Outside Diameter; UL-1990 Non-metallic underground conduit with conductors; ASTM D3350, meeting Class C, grade PE33 of Standard Specification for Polyethylene Plastics Pipe and Fittings material


Power Duct™ LSZH Duct

Flame-Retardant Duct


RATINGS & SPECIFICATIONS
GR-356-CORE for Fiber Optic Duct; ASTM D-2447 Schedule 40 dimensions; ASTM D-6070 for physical properties; UL-1581 Vertical Tray Flame Test; NEMA TC-7 Compression & Recovery, 85% minimum; NEMA TC-7 Crush Resistance, NEMA TC-7 Table 4-1; NEMA TC-7 Impact Test (room temp), NEMA TC-7 No cracks > 30% max; NEMA TC-7 Impact Test (-20° C), NEMA TC-7 No cracks > 30% max; NEMA TC-7 Limiting Oxygen Index, ASTM D-2863, 28 minimum; NEMA TC-7 Environmental Stress Cracking, ASTM D-1693, Test Condition C, No cracks > 20% max, 192 hr. exposure, 100% Igepal CO-630; NEMA TC-7 Vertical Tray Flame Test UL-1581, No propagation.


PEST-Duct


GILA-Duct

Galvanized InterLocking Armor


RATINGS & SPECIFICATIONS
ASTM 3350


HiTensile Duct