Twitter Facebook Linkedin Youtube
Prysmian Group North America

North America

Prysmian group - logo

Prysmian - Draka - logo

Products for Bridge & Subsea

Products for Bridge & Subsea

For bascule, lift and swing bridges, our bridge cables perform flawlessly under the harshest of conditions. Our cables can be engineered to meet any combination of power, control and signal circuits (including fiber optic components).


Tar/Jute Bridge Submarine Cable

galvanized / steel braid armor / 22 AWG to 1000 KCMIL / dual HDPE jackets / 600 volt


RATINGS & SPECIFICATIONS
ICEA S-95-658, NEMA WC-70, ICEA S073-532, NEMA WC-57, BIW Specifying Standard SC-01


Bridge Aerial Cable

steel messenger and binder support / XLPE insulation / 22 AWG to 1000 KCMIL / LDPE jackets / 600 & 2000 volt


RATINGS & SPECIFICATIONS
ICEA S-95-658, NEMA WC70 ICEA S-73-532, NEMA WC57 Draka Specifying Standard SC-04


Bridge Riser Cable

HDPE jacket / multiconductor / 22 AWG to 1000 KCMIL / rubber insulation / 600 & 2000 volt


RATINGS & SPECIFICATIONS
ICEA S-95-658, NEMA WC-70 ICEA S-73-532, NEMA WC-57 Draka Specifying Standard SC-05


Bridge Traveling (Droop) Cable

rubber jacket / multiconductor / 22 AWG to 1000 KCMIL / rubber insulation / 600 & 2000 volt


RATINGS & SPECIFICATIONS
ICEA S-73-532 and NEMA WC57 or ICEA S-95-658 and NEMA WC70, Draka Specifying Standard SC-06


Ruggedized Submarine Cable

stainless steel armor / dual HDPE jackets /22 AWG to 1000 KCMIL / 600 volt

RATINGS & SPECIFICATIONS
ICEA S-95-658, NEMA WC70