Twitter Facebook Linkedin Youtube
Prysmian Group North America

North America

Prysmian group - logo

Prysmian - Draka - logo

Products for Crane and Material Handling

Products for Crane and Material Handling

For container, yard and indoor overhead cranes, we specialize in engineered wire and cable for flexing and high temperature applications, including high voltage reeling, festoon, spreader, power and control cables.


ALL-TEMP INDUSTRITE® Control

Type SOW control cable / 105°C to -40°C / 16,14,12 & 10 AWG / thermoset jacket / 600 volt.


RATINGS & SPECIFICATIONS
Rated for continuous operation at 105°C to -40°C; UL Listed (E2517) Type SOW, 90°C dry, water resistant 60°C; CSA certified (LL36970) Type SOW FT1; UL Festooning


ALL-TEMP INDUSTRITE® Power

Type W power cable / 105°C to -40°C / 8 AWG to 1000 KCMIL / thermoset jacket / 2000 volts
 

RATINGS & SPECIFICATIONS
Rated for continuous operation at 105°C to -40°C; UL Listed (E130231) Type W 2000 volts 90°C wet or dry; Certified CSA (LL36970) Type W, 2000 volt, FT1 and FT5; UL Festooning


BOSTCORD™ Portable Cord

extra heavy duty / 90 degrees C / 18, 16, 14, 12 & 10 AWG / thermoset jacket / 600 volt


RATINGS & SPECIFICATIONS
UL listed (E2517) Type SOOW, 600 volts, 90°C dry, water resistant 60°C; CSA certified (LL36970) Type SOOW, 90°C to -40°C FT1; MSHA approved


BOSTFLEX™ Control

pendant & reel control cable / 90 degrees C / 16 to 10 AWG / thermoset jacket / 600 volt


RATINGS & SPECIFICATIONS
UL listed (E2517) Type SO, 600 volts, 90°C dry, water resistant 60°C; CSA certified (LL36970) Type SO, 90°C FT1; MSHA approved


FLAT-FLEX®

festooning cable / 105 degrees C to -40 degrees C / 16 to 2/0 AWG / PVC jacket / 600 volts


RATINGS & SPECIFICATIONS
UL Listed (E60362H); CSA certified (File No. LL95915-1), 600 volts, 105°C to -40°C.


PENDFLEX™ Control

Type MTW pendant control cable / 90 C / 16 AWG / PVC jacket / 600 volts


RATINGS & SPECIFICATIONS
PENDFLEX is UL Listed (E60362) Type MTW 90°C;
CSA certified (File No. LL 36970) AWM 90°C FT 1


INDUSTRITE™ Welding

Welding cable / 90° C / 4 to 4/0 AWG / thermoset CPE jacket / 600 volt


RATINGS & SPECIFICATIONS
Rated for use in DC welding; Continuous operation at 600 volts with 90°C conductor temperatures; UL listed 600V CSA certified Arc Welding Cable or Portable Power Cable; Passes CSA FT-1 and FT-5 Flame Tests; Approved by MSHA for sizes of 2 AWG and larger


ALL-TEMP INDUSTRITE® Magnet

Type W magnet crane cable / 105 degrees C to -50 degrees C / 8 to 2/0 AWG / thermoset jacket / 2000 volt


RATINGS & SPECIFICATIONS
Rated for continuous operation at 105° C to -50° C in dry locations; UL listed (E130231) Type W 2000 volts 90° C wet or dry, sunlight resistant; Certified CSA (LL36970) Type W, 2000 volt, -50° C FT1.


FIBER-FLEX

Optical fiber festooning cable / 90 degrees C to -40 degrees C / 62.5 um multimode fiber / fluoropolymer & neoprene jackets


INDUSTRITE™ C-Flex

90° C to -40° C / 600 volts / power & control cables for shipyard crane and festoon systems


RATINGS & SPECIFICATIONS
Rated for continuous operation at 90° C to -40° C in dry locations; UL Listed for reeling and festoon systems


BOSTREEL™ Power Reeling Cable

90 degrees C to -40 degrees C / 6 AWG - 500 CKMIL / thermoset jacket / 5, 8 and 15 KV


RATINGS & SPECIFICATIONS
Rated for continuous operation from -40°C to 90°C; UL listed MV-90; CSA listed; MSHA approved


Crane Spreader Reeling Cable

75° C to -40° C / 600 volts



RATINGS & SPECIFICATIONS
Rated for continuous operation at 75° C to -40° C in wet or dry locations


BOSTGARD™

Soaking pit cable / 200 degrees C / 14 to 2/0 AWG / stainless steel armor / 600 volt


RATINGS & SPECIFICATIONS
Rated for 600 volts; Suitable for continuous operation at 200°C; Short-term exposure to temperatures as high as 675°C