Twitter Facebook Linkedin Youtube
Prysmian Group North America

North America

Prysmian group - logo

Prysmian - Draka - logo

Products for Defense applications

Over 5,000 designs of power and communication cables engineered specifically to meet exacting defense requirements.

Products for Defense applications

Our comprehensive range of wire and cable products are available in multiple duty grades, diameters, voltages and conductor designs and are suitable for a broad range of military applications. From acoustic and magnetic minesweeper assemblies to fiber optic cables, our products are built and tested to:

  • Resist temperature extremes
  • Withstand physical abuse and impact
  • Tolerate severe flexing
  • Endure demanding environments

Certifications, Listings & Approvals
Our more than 5,000 Mil-spec cables include:

  • MIL-DTL-3432 CO 300v and 600v power cables
  • MIL-DTL-3702 high tension ignition cables
  • MIL-DTL-915 shipboard cables
  • MIL-DTL-24640 & MIL-DTL-24643 low smoke flame-retardant shipboard cables
  • TIA / EIA ShipLAN Category 5e ( ScTP ) foil shield marine data cables (jacket meets MIL-C-85045E for smoke and halogen content)
  • MIL-DTL-915 shielded hydrophone cables
  • MIL-PRF-85045F & MIL-F-49291 LSZH fiber optic shipboard cable ( radiation resistant and in multiple configurations )

CO Type Portable Power Cable


SWF Type Shipboard Cable (US)

Watertight twisted shielded pairs for underwater use


SS Type Hydrophone Cable (US)

Watertight and flexible; ideal for underwater use


MWF Type Shipboard Cable (US)

Watertight instrumentation cable for underwater applications


LSZH Fiber Optic Shipboard Cable


Silicone High Voltage Cable

Very flexible, corona resistant and high temperature.


All-Dielectric Rodent-Resistant Tactical Cable

Cable handles and performs like any other tactical cable, yet it offers extra protection against rodent attack.  The cable has passed TNO laboratories' tests for rodent resistance.


Field Deployable Tactical Breakout Cable

Extremely rugged for rapid/repeated deployment as well as highly flexible and lightweight fiber optic cable with added breakout capabilities to reach multiple users with a single cable.


Field Deployable Tactical Breakout Cable

Extremely rugged for rapid/repeated deployment as well as highly flexible and lightweight fiber optic cable.


HDTV Composite Camera Cable (SMPTE 311M)