Twitter Facebook Linkedin Youtube
Prysmian Group North America

North America

Prysmian group - logo

Prysmian - Draka - logo

High Voltage Accessories

High Voltage Accessories

Premoulded Joints

EPR one-piece premoulded joints from 72,5 kV up to 525 kV 


Outdoor Porcelain Terminations

available from 72,5 kV up to 525 kV


SF6 Immersed Sealing Ends

GIS terminations available from 72,5 up to 525 kV


Click-Fit Joints

The Click-Fit ® plug-in concept, is a new concept in connecting high voltage extruded power cables, leading to cost effective overall solutions. 

All Click-Fit ® accessories share the following characteristics:

  • The unique Click-Fit ® plug ensures easy cable preparation for all accessories.
  • Complete product range from 50 kV up to and including 400 kV.
  • The polymeric pre-moulded body with integrated electrical insulation and field control.
  • Electrical routine test of each pre-moulded body.
  • The design is flexible and can easily be tailored to specific customer requirements.
  • Transition joints available for all common types of paper insulated cables.
  • All products are qualified according to the worlds severest standards.


Outdoor Polymeric Terminations

available from 72,5 kV up to 420 kV


Oil Immersed Transformer Terminations

available from 72,5 kV up to 525 kV


Transition Joints

available from 72,5 kV up to 420 kV