Twitter Facebook Linkedin Youtube
Prysmian Group North America

North America

Prysmian group - logo

Prysmian - Draka - logo

MSHA cables and heavy duty industrial cables

Premium power and control cables for industrial robotics, automation, seaport cranes, material handling cranes and where flexibility is demanded.

MSHA cables and heavy duty industrial cables

Wire and Cable for Industrial Applications
Wherever there are unique or demanding requirements, Draka engineered cables are relied upon to deliver power and control in applications ranging from high atop seaport cranes to deep within mines.

For decades, industries have relied on us for high-quality wire and cable solutions. Our innovative designs and custom-engineered materials provide for longer cable life, resulting in reduced down-time, increased production and substantially lowered costs.

We serve an extensive range of markets with a competitive array of durable and dependable wire and cable products for virtually any industrial application.

  • Engineered cable solutions for demanding environments including severe duty flexing and torsional stress
  • Heavy duty, robust cable that resists abrasion, chemical solvents, oil, flame, moisture and temperatures up to 150 °C
  • MSHA-rated power and control cables
  • Specialists of engineered wire and cable that withstand the flexing and high temperatures of container cranes and yard cranes (featuring All-Temp Industrite and Bostflex brands)

Certifications, Listings & Approvals
Our control cables meet appropriate ICEA standards through intelligent construction and rugged jacketing materials, including PVC, CPE and XLPE.

International Commitment to Quality -- ISO-9000:2000
The quality management systems of our manufacturing facilities have been independently audited and certified (registered with Underwriter Laboratories, Ind. Or the internationally accredited Det Norse Veritas) to conform to the quality requirements set forth in ISO-9000:2000. Our deep commitment to deliver quality products and services and our dedication to continually improve out practices are embodied in these certifications.


VFD Power Cable (XLPE)


VFD Power Cable (PVC)

for low voltage variable frequency drive systems / 16 AWG to 500 KCMIL / XLPE insulation / PVC jacket / 600 volt


RATINGS & SPECIFICATIONS
UL Standard 44; UL Standard 1277; IEEE 1202 (70,000 BTU/HR) Flame Test; ICEA T-29-520 (210,000 BTU/HR) Flame Test; MSHA Approved


INDUSTRITE™ Welding

welding cable / 90° C / 4 to 4/0 AWG / thermoset CPE jacket / 600 volt


RATINGS & SPECIFICATIONS
Rated for use in DC welding; Continuous operation at 600 volts with 90°C conductor temperatures; UL listed 600V CSA certified Arc Welding Cable or Portable Power Cable; Passes CSA FT-1 and FT-5 Flame Tests; Approved by MSHA for sizes of 2 AWG and larger


BOSTCORD™ Portable Cord

extra heavy duty portable cord / 90 degrees C / 18, 16, 14, 12 & 10 AWG / thermoset jacket / 600 volt

RATINGS & SPECIFICATIONS
UL listed (E2517) Type SOOW, 600 volts, 90°C dry, water resistant 60°C; CSA certified (LL36970) Type SOOW, 90°C to -40°C FT1; MSHA approved


INDUSTRITE® LSZH Power Cords

type W power cable / 105°C to -40°C / 8 AWG to 1000 KCMIL / thermoset jacket / 2000 volts


RATINGS & SPECIFICATIONS
Rated for continuous operation at 105°C to -40°C; UL Listed (E130231) Type W 2000 volts 90°C wet or dry; Certified CSA (LL36970) Type W, 2000 volt, FT1 and FT5; UL Festooning


INDUSTRITE® LSZH Control Cords

type SOW control cable / 105°C to -40°C / 16,14,12 & 10 AWG / thermoset jacket / 600 volt


RATINGS & SPECIFICATIONS
Rated for continuous operation at 105°C to -40°C; UL Listed (E2517) Type SOW, 90°C dry, water resistant 60°C; CSA certified (LL36970) Type SOW FT1; UL Festooning