Twitter Facebook Linkedin Youtube
Prysmian Group North America

North America

Prysmian group - logo

Prysmian - Draka - logo

Lifeline

Lifeline 2-hour fire rated cables for emergency power / fire pumps, fire alarm systems, communications, and system control where orderly egress or safe shutdowns are essential.

Lifeline

Survivability - that's the bottom line in emergency situations where seconds count. We engineered the Lifeline TM family of 2-hour fire rated cables specifically to meet U.S. and Canadian building safety codes, which require fire resistive cable to ensure circuit integrity of building emergency systems, such as fire controls and alarm circuits.

In addition to being a pioneer in ceramified silicone technology, we are also the only U.S. company to rely on in-house compounding to ensure that all Lifeline cables meet our exacting standards for quality and reliability and fire and heat resistance.


Lifeline® Power Cables: RHW-2 or RW90 Two-Hour Horizontal, One-Hour Vertical Fire Resistive Cables in EMT

Fire Resistive Cable for Survivability in a Fire - FHIT 25B


Manufacturer’s Instructions for Lifeline® Power Cables: RHW-2 or RW90 Two-Hour Horizontal, One-Hour Vertical Fire Resistive Cables in EMT

Technical Information Sheet #301G - FHIT 25B


Lifeline® Power Cables: RHW-2 or RW90 Two-Hour Horizontal, Vertical Fire Resistive Cables in XW Breathsaver ® Phenolic Conduit

UL 2196 Certified Fire Resistive Cable for Survivability in a Fire - FHIT 25C


Manufacturer’s Instructions for Lifeline® Power Cables Lifeline® RHW-2 Two-Hour Fire Resistive Cables in XW BreathSaver ® Phenolic Conduit

Technical Information Sheet #301H - FHIT 25C


QFCI - Specialty Fiber

Optical cable for indoor and outdoor use in vital communication and emergency systems that need to be operational during fire. The cable has a patented design that ensures operation for more than 3 hours in fires up to 1000ºC.


Flame Retardant vs Fire Resistant