Twitter Facebook Linkedin Youtube
Prysmian Group North America

North America

Prysmian group - logo

Prysmian - Draka - logo

Products for the Mining sector

Products for the Mining sector

Prysmian Group offers a variety of cables and systems for the Mining sectors. Please select "Download" for a datasheet with detailed information on the specific product.


Mining Brochure (printable)


Mining Brochure (web)


5-46kV 3/C TRXLPE POWER CSA

Medium voltage commercial & industrial cables


ALL-TEMP INDUSTRITE®
Type SH: Flexible Power Cable for Mobile Substations

Medium voltage single conductor - 5000 to 25000 volts - 90°C


ALL-TEMP INDUSTRITE® Power

Festoon and reeling power cable / 105° C to -40° C / 8 AWG - 1000 KCMIL thermoset jacket / 2000V


ALL-TEMP INDUSTRITE® Type G-GC: 2000V

90°C to -50°C / 8 AWG — 500 MCM / EHD – Extra heavy duty thermoset jacket


ALL-TEMP INDUSTRITE® Type SHD-GC: 5, 8, and 15 kV

90°C to -50°C / 6 AWG — 500 MCM / EHD – Extra heavy duty thermoset jacket


BOSTFLEX™ Control

pendant & reel control cable / 90 degrees C / 16 to 10 AWG / thermoset jacket / 600 volt

RATINGS & SPECIFICATIONS
UL listed (E2517) Type SO, 600 volts, 90°C dry, water resistant 60°C; CSA certified (LL36970) Type SO, 90°C FT1; MSHA approved