Twitter Facebook Linkedin Youtube
Prysmian Group North America

North America

Prysmian group - logo

Prysmian - Draka - logo

Products

Products

Prysmian Group offers a full range of products that have been designed, developed, manufactured and tested specifically for all onshore and offshore applications in the Oil & Gas Industry.

Onshore Cables

Power, control, instrumentation and signal cables for use in onshore applications such as petrochemical plants, refineries and LNGs.


Offshore & Marine Cables

Power, control, signal and instrumentation cables designed primarily for use in offshore & marine applications (production and drilling).


Data & Bus Cables

Full range of communication cables used in production and drilling applications both offshore and onshore (pipelines, refineries and petrochemical plants).


Low Voltage Accessories

Accessories and services play a vital role in a power system. Prysmian Group has gained expertise in the design, manufacture and testing of products across all voltages during many years of partnership with customers. We offer a comprehensive range of accessories for jointing, connecting and terminating all type of energy cables. Prysmian Group also provides engineering services capable of fulfilling any power system specification or requirement and of delivering customized solutions.


Medium Voltage Accessories

Prysmian distributes a range of splices and accessories in North America. These include a complete cold-shrink splice, a cold-shrink termination, and a connector for use on our LC Shield® Cables. Other accessories are also available through our worldwide manufacturing network and will be featured on this site as they become available in North America.


Subsea Umbilicals Risers & Flowlines

During the last few years, offshore oil extraction activity has been constantly increasing. New platforms are being continuously installed in different parts of the world and operate in deeper and deeper waters. The safe and efficient interconnection from the topside platforms and vessels to the well heads and pumps on the seafloor is necessary to transfer power and data, as well as hydraulic and other fluids to guarantee reliable oil extraction operations.


Down Hole Technologies (DHT)

For more than 25 years, Prysmian and Draka have led the field with technology-driven products for oil, gas and geothermal wells.


Subsea cable - Submarine energy systems

The most common applications of submarine cables in power transmission and distribution systems are: electrical feeding of islands from the mainland or a major island of an archipelago, interconnections between HV networks for possible transfer of electrical power in both directions, transfer of cheap power generated on natural or artificial islands to the mainland, crossing of sea inlets and rivers, connection to or between offshore oil production facilities and transmission of power from renewable offshore sources.