Twitter Facebook Linkedin Youtube
Prysmian Group North America

North America

Prysmian group - logo

Prysmian - Draka - logo

Flexible pipes

Flexible pipes

Prysmian has a state-of-the-art manufacturing facility for flexible pipes. Our products have been designed and developed according to the most recent requirements for applications in harsh environments. Our comprehensive laboratories can test and evaluate our design according to customer's specifications and international standards such as API17B and API17J.


6" Flow line

Suitable for 1,500m water depth, 5,000 PSI pressure rating, operating temperature of 60oC and the following bore conditions:

  • CO2 = 10 bar
  • H2S = 15 mbar
  • Cl- = 115,000 ppm


2.5" Flow line

Suitable for 1,000m water depth, 3,000 PSI pressure rating, operating temperature of 60oC and the following bore conditions:

  • CO2 = 10 bar
  • H2S = 15 mbar
  • Cl- = 115,000 ppm


4" Flow line

Suitable for 1,000m water depth, 5,000 PSI pressure rating, operating temperature of 60oC and the following bore conditions:

  • CO2 = 10 bar
  • H2S = 15 mbar
  • Cl- = 115,000 ppm