Twitter Facebook Linkedin Youtube
Prysmian Group North America

North America

Prysmian group - logo

Prysmian - Draka - logo

Telecom Products For Fiber Infrastructure

Telecom Products For Fiber Infrastructure

Whether it is indoor or outdoor, cross-campus or cross-country, under floor or overhead; Draka delivers high-performance, fiber optic cabling for every part of your network.

We offer a complete family of outdoor, indoor-outdoor, indoor and specialty fiber cabling that allows network operators, installers and enterprises to simply and cost-effectively deploy fiber infrastructure. These cables are available with a complete line of single-mode, multimode and specialty fibers to fit virtually any application while supporting scalable bandwidth and next generation broadband transmission.

For fast search please click on the Product finder, this tool will ease your search significantly!

Outdoor Cable

Whether it is cross-campus or cross-country, Prysmian Group can deliver high-performance broadband cabling for every part of your outdoor network. Our cable is designed from the inside out to be the most user-friendly in the industry, starting with the fiber itself. Prysmian Group offers a complete portfolio of optical fiber to provide customers with the right product for their needs.

Outdoor Cable Product Ordering Guide ➤

 


Indoor-Outdoor Cable

Draka's indoor-outdoor cables come in a variety of flame retardant, robust and versatile designs to help meet every indoor-outdoor application.

Indoor/Outdoor Cable Product Ordering Guide ➤


Indoor Cable

Designed for easy installation and high performance, these cables include riser, plenum and flame-rated premise cable for reliable indoor applications including campus, data center and other local area network environments where space is at a premium. Our position as the #1 multimode supplier in the world promises best-in-class optical performance. For maximum bandwidth specify MaxCap OM-4.

Indoor Cable Product Ordering Guide ➤


Data Center / Central Office

Prysmian cables designed for indoor and outdoor Data Center applications where reliability, optimized performance, ease of installation, and maximized space usage are required.


OPGW

800-879-9862

 

Made in the USA

 

Call for a First Time Buyers Discount

 

 

 


Connectorized Cables

Designed for easy installation and high performance, these cables include riser, plenum and flame-rated premise cable for reliable indoor applications including campus, data center and other local area network environments where space is at a premium. Our position as the #1 multimode supplier in the world promises best-in-class optical performance. For maximum bandwidth specify MaxCap OM-4.


Tools

Prysmian Group provides tools that make working with our cables easier - to enter and prep a cable, and to access tubes midspan for fiber drops & reconfiguration.  There are options for virtually every Prysmian and Draka cable type and tube size.