Twitter Facebook Linkedin Youtube
Prysmian Group North America

North America

Prysmian group - logo

Prysmian - Draka - logo

Indoor-Outdoor Cable

Indoor-Outdoor Cable

Draka's indoor-outdoor cables come in a variety of flame retardant, robust and versatile designs to help meet every indoor-outdoor application.

Indoor/Outdoor Cable Product Ordering Guide ➤

Loose Tube

Our loose tube indoor-outdoor cables provide dual-purpose use for easy and economical building transition. Available in riser, plenum or LSZH rated versions.


Ribbon

Our ribbon indoor-outdoor cables package up to 144 color-coded 900um tight buffered fibers into a single flame-retardant cable - riser, plenum, or LSZH (Low-Smoke, Zero-Halogen) rated. This design provides for easy installation and direct termination. Cables with more than 12 fibers use sub-unit fiber management.


Tight buffer

Our tight buffered indoor-outdoor cables simplex & duplex cable designs contain 900µm tight-buffered fibers for use in riser, plenum, or LSZH (Low-Smoke, Zero-Halogen) applications. Easily strippable fiber coating allows easy fiber end preparation and termination. Flexible cable design allows easy installation in a wide variety of environments.