Twitter Facebook Linkedin Youtube
Prysmian Group North America

North America

Prysmian group - logo

Prysmian - Draka - logo

Loose tube cable

Loose tube cable

LT 2.0 Gel with Bend Insensitive Fiber

LT 2.0 Gel is a multi-purpose loose tube cable offering a 10% reduction in diameter and 30% reduction in weight while meeting or exceeding RUS/RDUP and GR20 industry standards.


LT 2.0 Dry with Bend Insensitive Fiber

LT 2.0  Dry is a multi-purpose loose tube cable offering a 10% reduction in diameter and 30% reduction in weight while meeting or exceeding RUS/RDUP and GR20 industry standards.


ExpressLT™ Gel

Gel-filled loose tube cable (2.5mm)


ExpressLT™ Dry

Dry loose tube cable (2.5 mm)


ExpressLT™ All-Dielectric Armor Cable

Versatile all-dielectric cable for added robustness and protection from small rodents.


CentralLink CD Armored


Central Loose Tube 600

Prysmian’s Central Loose Tube 600 Cable packs all the benefits and performance packed into an efficient design with a single central loose tube with ezPrep® armor.


CentraLink™ Double Armored


ezMICROUNITUBE

Prysmian’s ezMICROUNITUBE cables combine fiber bundles into a single central buffer tube. Users gain quick access to all fibers, with fiber bundles separated by color-coded binder threads.


Central 300 Loose Tube

Economical armored protection for lower fiber counts, ideal for multipurpose aerial and underground use at the network edge.


ExtremeLink® Loose Tube Heavy Duty

Guaranteed performance for applications combining extreme cold with extended buffer tube storage lengths up to 20’ (6m). This heavy duty cable combines ezPREP® armor, flexible buffer tubes, swellable water-blocking materials, and exclusive ColorLock® Fiber coating.