Twitter Facebook Linkedin Youtube
Prysmian Group North America

North America

Prysmian group - logo

Prysmian - Draka - logo

Signal / Control

Signal / Control

Aerial Signal Cable

multiple EPR insulated conductors / 14, 12, 10, 9 & 6 AWG / neoprene jacket / 600 and 2000 volt


RATINGS & SPECIFICATIONS
AREMA Signal Parts 10.3.16, 10.3.19, 10.3.20; ICEA S-95-658 (NEMA WC70); IEEE 383 Vertical Flame Test


Armored Aerial Signal Cable

with multiple EPR insulated conductors / 14, 10, 9 & 6 AWG / PE jacket / 600 and 2000 volt


RATINGS & SPECIFICATIONS
AREMA Signal Parts 10.3.17, 10.3.19, 10.3.21; ICEA S-95-658 (NEMA WC70)


Control Cable with XLPE Insulation

multiconductor / 16, 14, 12 and 10 AWG / LSZH, TPO or XLPO jacket / 600 volt

RATINGS & SPECIFICATIONS
UL Standard 44 and 1277; ICEA S-73-532 (NEMA WC 57); IEEE 383


Track Wire

single or duplex EPR insulated conductors / 9, 8 & 6 AWG / PE jacket / 600 and 2000 volt


RATINGS & SPECIFICATIONS
AREMA Signal Parts 10.3.16, 10.3.19 and 10.3.21; ICEA S-95-658 (NEMA WC 70)


Underground Armored Railroad Signal Cable

with multiple EPR insulated conductors / 14, 12, 10, 9 & 6 AWG / PE jacket / 600 volt


RATINGS & SPECIFICATIONS
AREMA Signal Parts 10.3.17, 10.3.19, 10.3.21; ICEA S-95-658 (NEMA WC70)


Underground Signal Cable

multiple EPR insulated conductors / 14, 10, 9 & 6 AWG / PE jacket / 600 and 2000 volt


RATINGS & SPECIFICATIONS
AREMA Signal Parts 10.3.16, 10.3.19, 10.3.21; ICEA S-95-658 (NEMA WC70)


Schedule 40 LSZH Duct

flame-retardant duct


RATINGS & SPECIFICATIONS
GR-356-CORE for Fiber Optic Duct; ASTM D-2447 Schedule 40 dimensions; ASTM D-6070 for physical properties; UL-1581 Vertical Tray Flame Test; NEMA TC-7 Compression & Recovery, 85% minimum; NEMA TC-7 Crush Resistance, NEMA TC-7 Table 4-1; NEMA TC-7 Impact Test (room temp), NEMA TC-7 No cracks > 30% max; NEMA TC-7 Impact Test (-20° C), NEMA TC-7 No cracks > 30% max; NEMA TC-7 Limiting Oxygen Index, ASTM D-2863, 28 minimum; NEMA TC-7 Environmental Stress Cracking, ASTM D-1693, Test Condition C, No cracks > 20% max, 192 hr. exposure, 100% Igepal CO-630; NEMA TC-7 Vertical Tray Flame Test UL-1581, No propagation