Twitter Facebook Linkedin Youtube
Prysmian Group North America

North America

Prysmian group - logo

Prysmian - Draka - logo

Network power cable, power & control cables - Substation

Network power cable, power & control cables - Substation

20-10 Control Cable

ICEA S-73-532 type with PE/PVC insulated conductors 14 to 9 AWG / PVC jacket / 600 volt

RATINGS & SPECIFICATIONS
ICEA S-73-532 (NEMA WC-57); 1000 volt rating available


Cubond Control Cable

with mulitple XHHW-2 conductors / 14, 12 & 10 AWG / copper shield / CPE jacket / 600 volt


RATINGS & SPECIFICATIONS
UL Standards 44 and 1277; ICEA S-73-532 (NEMA WC 57) and ICEA S-95-658 (NEMA WC 70)


Cubond Power Cable

with 3 XHHW-2 conductors and bare grounding conductor / copper shield / CPE jacket / 600 volt


RATINGS & SPECIFICATIONS
UL Standard 44 and 1277; ICEA S-73-532 (NEMA WC-57) and S-95-658 (NEMA WC-70)


ENERGYSAFE Network Power Cable

single EPR insulated conductors 14 AWG to 1000 KCMIL / LSZH jacket / 600 to 2000 volt


RATINGS & SPECIFICATIONS
NEMA WC70/ICEA S-95-658 and ICEA Guide T-33-655 Type RHH/RHW-2 per UL 44 Type USE per UL 854 (600V only) UL Oil Res I UL ST-1 limited smoke designation (sizes 1/0 and larger) UL "For CT Use" (sizes 1/0 and larger)


ENERGYSAFE XS Power & Control Cable

multiconductor reduced diameter LSZH constructions 14 AWG to 500 KCMIL / 600 volt


RATINGS & SPECIFICATIONS
UL Standard 1581 70,000 BTU/hr, IEEE 1202 70,000 BTU/hr and/or 210,000 BTU/hr vertical tray flame tests (as detailed in ICEA T-29-520 and T-30-520)


Power & Control Tray Cable

with XHHW-2 conductors 14 AWG to 750 KCMIL / PVC or CPE jacket / 600 volt

RATINGS & SPECIFICATIONS
UL Standards 44 and 1277; ICEA S-73-532 (NEMA WC-57); ICEA T-29-520, T-30-520, IEEE 383; National Electrical Code Articles 310, 318, 340


Substation Control Cable

multiconductor XLPE insulated conductors 14 AWG to 500 KCMIL / CPE jacket / 600 volt


RATINGS & SPECIFICATIONS
UL Standard 44 and 1277 Type TC power and control cable; ICEA S-73-532 (NEMA WC 57); IEEE 383; UL Direct Burial; UL Sunlight Resistant; UL Oil Resistant; -40°C


Type MC Power Cable

3 XHHW-2 XLPE insulated conductors / 3 bare grounds / 8 AWG to 750 KCMIL / PVC or CPE jacket / 600 volt


RATINGS & SPECIFICATIONS
UL Standard 44; UL Standard 1569; NEC Articles 310, 318, 334; ICEA T-29-520, T-30-520


UVS Metering Cable

ICEA S-73-532 type with PE/PVC insulated conductors / 12, 10 & 9 AWG / PVC jacket / 600 volt


RATINGS & SPECIFICATIONS
ICEA S-73-532 (NEMA WC-57); ASTM G 23 Type D Weatherometer test (1,440 hours)


VFD Power Cable for Low Frequency Drives

16 AWG to 500 KCMIL / XLPE insulation / PVC jacket / 600 volt


RATINGS & SPECIFICATIONS
UL Standard 44; UL Standard 1277; IEEE 1202 (70,000 BTU/HR) Flame Test; ICEA T-29-520 (210,000 BTU/HR) Flame Test; MSHA Approved


ENERGYSAFE Power & Control Cable

multiconductor LSZH constructions 14 AWG to 500 KCMIL / 600 volt


RATINGS & SPECIFICATIONS
UL Standard 1581 70,000 BTU/hr, IEEE 1202 70,000 BTU/hr and/or 210,000 BTU/hr vertical tray flame tests (as detailed in ICEA T-29-520 and T-30-520)