Cord and Cordsets
Portable & Temporary Power Cord and Cordsets
Over the past 70 years, Prysmian’s CAROL® brand has become synonymous with excellence in wire & cable products. As part of the Prysmian family, CAROL® will retain that legacy with an eye on the future as a premium brand with a complete portfolio of cord and cordsets, electronics wire and cable and datacom products.
CAROL® is the most recognized name in flexible cord for temporary power, whether plastic, rubber, or specialty constructions, in applications requiring 600 volts or less. The extensive line includes portable cord, cordsets, portable power cables and premium-grade cables for commercial and industrial applications, including for use on construction sites, plants and factories, or entertainment venues.
Prysmian has a complete line of CAROL® portable cord products, including SOW, SOOW, SJOW, SJOOW, SJOW, SJEO, STOW, SJTOW, SJEOW, and SJT.
Designations for Portable Cord products include:
S = Service rated to 600 V
J = Junior service rated to 300 V
V = Vacuum Cord rated to 300 V
E = Elastomer (plastic) jacket
O = Oil-resistant jacket
OO = Oil-resistant inner conductor insulation and outer jacket
W = Water-resistant jacket; appropriate for outdoor use (NOTE: W designation is not the same as Type W Portable Cord, which is also available)
FrogHide® UltraFlex® Premium Rubber Outdoor Cord
Premium rubber outdoor cord with a new level of visibility
FrogHide® is the most durable, most flexible rubber outdoor cord on the market, and it now features a connector end that lights up to indicate the power is on. The three-conductor grounded FrogHide extension cord uses the most advanced rubber technology. A technology that bonds the cap and connector to the cord to prevent cord pull-out. And a heavy-duty strain relief is built-in for lasting strength, even in rough applications.
FrogHide’s improved electrical connections ensure more contact area between blades and receptacles, resulting in longer cord life.
Super Vu-Tron® Supreme with GenClean®
Our Best Cord Yet
Super Vu-Tron® Supreme, the cord that changed the industry, features GenClean® technology, enabling end-users to benefit from this proprietary cleanable jacket technology. An outstanding solution for harsh-environment end markets such as the food and beverage industry, Super Vu-Tron Supreme with GenClean offers all the benefits and durability of a rubber cord with a cleanable jacket that permits surface build-up to be more readily removed in a wash cycle.
Get Plugged in with CarolGrene™ Ultra Flex® EV Cables
Charging forward with portable power for Hybrid and Electric Vehicles
Prysmian’s line of CAROL® CarolGrene™ Ultra Flex® EV Cables supplies charging power for all-electric vehicles on the market and is compatible with commercial and residential charging applications.
DOCUMENT DOWNLOAD
CAROL® Cord & Cordsets Catalog
CAROL® Why Choose Rubber Brochure
CAROL® Why Choose Rubber Brochure (French)
CAROL® FrogHide® Ultra Flex® Premium Rubber Outdoor Cord
CAROL® Super Vu-Tron® Supreme with GenClean®
CAROL® CarolGrene™ Ultra Flex® EV Cables
Contact us
Select contacts by department
Inside Sales
US
- phone+1 800 243 8020
- mapview map