Industrial Cord Products

OVERVIEW

Industrial Cord

For mining applications that require flexibility and resistance to temperature extremes, oil, chemicals, moisture and abrasion, Prysmian Group offers industrial cord products that meet or exceed the requirements of OSHA, MSHA, and other relevant industry standards including UL and CSA.

 

Our CAROL® line of industrial cord products are heavy-duty single conductor and multiconductor cords that are used in various heavy-duty temporary and permanent power applications where flexibility and durability are critical. Including Type W, Type G, Type G-GC and Welding, these cables are ready to handle daily abuse in your severe mining applications, while staying flexible and workable in extreme cold and hot temperatures.

Industrial-Grade Portable Cables

Carol Brand industrial-grade portable cables provide cost effective yet dependable performance over the life of the cable for all power and control cable applications where the cables will not encounter a high degree of flexing and physical abuse. For these low-flex, stationary and/or non-critical uses, Carol® Brand mining cables offer a viable, rugged, reliable option, along with significant cost savings. A heavy-duty-grade, single-layer, CV-cured thermoset jacket ensures performance exceeding requirements for standard applications, including pumps, belt drives, battery packs and other general-purpose uses. Our industrial-grade cables carry a full range of listings and certifications with Underwriters Laboratories, Inc. and the Canadian Standard Association. In addition, many products meet or exceed the requirements of MSHA and other relevant industry standards.

Rubber Cord Products

Thermoset rubber cord products have evolved during the last 50 years from simple and unsophisticated to a product line where specialized, technologically advanced products are in demand for exacting commercial and industrial applications. No longer are rubber cord products used only in applications where flexibility is needed. Today, typical applications require cord to perform well in environments of extreme heat and cold and on job sites and factory floors where resistance to oil, chemicals and abrasion is mandatory. Prysmian Group’s role as the producer of premier Carol Brand rubber cord products is to ensure that new product development, product innovation and quality not only keep pace with industry requirements, but also set the trends. Our rubber cord products carry a full range of listings and certifications with Underwriters Laboratories, Inc. and the Canadian Standard Association. In addition, many products meet or exceed the requirements of OSHA, MSHA and other relevant industry standards. The Carol Brand is simply the most accepted in the industry, having proven itself on the job time after time. Our rubber cord line is the most comprehensive in the industry, ensuring that the proper Carol Brand product can always be specified.