Communications Networks

Overview

Offering the world’s largest portfolio of telecommunications cables

Our extensive range of optical fiber and copper category cabling solutions link communications with communities on a global scale. 
 
Today's bandwidth needs demand advanced information systems that meet requirements well into the future. Our wire and cable offerings provide enhanced performance characteristics for today and tomorrow's telecom networks, enterprise applications and data centers in commercial buildings; health care environments; the education, military and government sectors; entertainment and transit hubs; and manufacturing and residential markets.
 
Our products meet the industry demands and specifications, ensuring the utmost performance across all your application needs.

GenSPEED® offers the largest selection of Datacom Copper Category and Fiber Optics cables in the world. That means a single source for any cable networking need. Making it easier than ever to access, distribute and install the cables needed to connect even the most complex network systems. 

Designed to maximize fiber density and duct space utilization

 

FlexRibbon™ Technology products compact the maximum fiber count into the smallest cable possible by using extremely flexible fiber ribbons that can be rolled up for high packing densities or laid flat for ribbon splicing. The new FlexRibbon products feature an ultra-compact outside-plant cable design that contains bend-insensitive fibers.

 

Sirocco™ cable provides optimized jetting performance for underground microduct installations or jetting directly over existing cable. Prysmian offers solutions for microducts ranging from 8 mm to 14 mm or larger, inside diameters. These small-diameter cables combine high reliability with reduced size and weight for optimum blowing performance.

 

By combining the technological expertise and innovation of Panduit connectivity and GenSPEED cabling products, PanGen Structured Cabling Solutions provide a wide range of world-class copper and fiber solutions to support all of your needs. Our combined Category 6A, 6 and 5e high-performance copper and fiber systems with network connectivity and cables provide a robust and optimized cabling infrastructure that exceeds all electrical parameters for today and into the future.

Inside Telecom Products

Prysmian Group offers a complete line of GenSPEED® Copper Category Cables available in a variety of performance levels and shielded and unshielded constructions, including Category 6A 10 Gig, Category 6, Category 5e and Category 3 cables. 

 

GO TO PRODUCTS →

Prysmian Group offers an extensive range of Outdoor Optical Cables built to withstand adverse environments and provide maximum fiber protection. Cables are available in a wide mix of fiber counts, fiber types and mechanical constructions depending on the specific application. 

 

GO TO PRODUCTS →

Prysmian Group offers an extensive range of Indoor-Outdoor Optical Cables that meet both the stringent environmental requirements typical of outside plant cable and the flammability requirements of premise applications. Our cables are available in a wide mix of fiber counts, fiber types and mechanical constructions depending on the specific application. 

 

GO TO PRODUCTS →

Prysmian Group offers an extensive range of Indoor Optical Cables optimized for any premises application and built to withstand the continuous handling and difficult routing typical of building backbones. Our cables are available in a wide mix of fiber counts, fiber types and mechanical constructions depending on the specific application. 

 

GO TO PRODUCTS →

Prysmian Group offers an extensive range of Optical Cables for Specialty Applications. Cables are available in a wide mix of fiber counts, fiber types and mechanical constructions depending on the specific application including mining, airport, public transit, fire resistant, military and other harsh environment industries.

 

GO TO PRODUCTS →

Prysmian Group offers an extensive range of Copper Telecom OSP Cables ensuring reliable, cost-effective performance with a broad range of industry-standard outside plant wire and cable products. 

 

GO TO PRODUCTS →

Prysmian’s optical fiber and cable technology are designed to deliver information to people and things at optimum speed. When it comes to premium and cutting-edge cables, our modeling and design expertise, together with our technology and production processes, is reflected in a complete portfolio of four mainstream single-mode and multi-mode optical fiber types.

 

GO TO PRODUCTS →

Prysmian Group offers an extensive range of high-performance pre-connectorized cables for different applications is available. Pigtails, patchcords, Pre-connectorized Riser cables can be supplied in different lengths, fiber type and connectors matching the highest quality standards.

 

GO TO PRODUCTS →

FlexRibbon™ Technology

FlexRibbon™ Splicing Demo

How to Split 24 Fiber Ribbon

Mid-Span Access of Armored Central Tube Ribbon

Accessing Aluminum Tube OPGW Cable

Attaching Kellems Grip to 864 RILT

Flat 12F Ribbon Breakout Process

The Eagle™ Closure Teaser

The Eagle™ Closure Accessing the Ports

The Eagle™ Closure Using the Oval Port

The Eagle™ Closure Using the Round Port Single Cable

Eagle™ Closure Videos

General Optical Fiber Cable Installation Considerations

Buried Cable Installation Practices

Aerial Cable Installation Practices

Underground Cable Installation Practices

Duct Installation of Ribbon Cable with Counts of 864 and Higher

Quick Reference: Installation of Pulling Grip to 864 MassLink™ RICT Cable

Jetted Installation Considerations with Sherman & Reilly Superjet

Microduct™ Fiber Optic Cable Installation Procedure

All Dielectric Self Supporting (ADSS) Fiber Optic Cable Installation

Installation of Expandable Sleeving over Prysmian FlexRibbon™

Duct Installation of 864 RILT™ (Multi-Tube) and RCLT™ (Central Tube) Ribbon Cable

Loose Tube Preparation & Handling Procedure

MassLink™ Loose Tube Ribbon Cable Preparation & Handling Procedure

FusionLink™ Central Tube Ribbon Preparation & Handling Procedure

Flat Drop Cable (with ripcords) Preparation & Handling Procedure

Flat Drop Cable (without ripcords) Preparation & Handling Procedure

Buffer Tube Midspan Access Tool - Accessing Fibers in Buffer Tube Procedure

Armored Microunitube Cable with Ripcord Preparation & Handling Procedure

Figure 8 Fiber Optic Drop Cable Applications Procedure

How to Ribbonize Fiber in Loose Tube Cable Applications Procedure

CentraLink CD and Central Loose Tube Applications Procedure

Procedure for Splitting Prysmian 24 or 36 Fiber Ribbons

Interlocked Armored Cables Installation Guidelines

Procedure for Using Prysmian Buffer Tube Slitters

RLTM Mining Cable Vertical Rise Recommendations

ezLINK™ Industrial Riser, LSZH, Interlock Armor, IRZHBAJ Cable Vertical Rise Recommendations

Outdoor Ordering Guide

Indoor-Outdoor Ordering Guide

Indoor Ordering Guide

Specialty Ordering Guide

Fiber Code Addendum

Color Code Guide For Fiber Optic Specifications

Telcom Product Line Brochure

Wood Reel Charts

FlexRibbon™ NA Brochure

ResiLink™ vs. RocDrop

CORD 1: Smart Bandwidth-Heavy and Low Latency Dependent Technologies with CORD Deployment

CORD 2: CORD Physical Infrastructure Deployments - Designs, Considerations and Best Practices

CORD 3: Physical Infrastructure Product Guide for Successful CORD Deployments

Contact us

Select contacts by department or geographical area


Telecom US Inside Sales - US

Inside Sales

US

  • phone+1 800 424 5666
  • print
  • email
  • mapview map