New Installation capabilities

OVERVIEW

Installation capabilities

As one of the world’s largest cable manufacturers, we have to anticipate and meet the demands of the industry. In multiple locations across the globe. And in multiple different environments. And because the market never stays still, neither do we. Constantly investing time and resources so that our manufacturing capabilities and installation assets continue to cater to the latest demands. We are always improving and innovating, offering new installation solutions that range from off-the-shelf equipment to bespoke designs

Our extensive track record means our knowledge of how to carry out a submarine cable installation is second to none – we make the best use of the available resources to ensure project efficiency and safety at all times. However challenging the conditions. From shallow water to deep water, from soft soils to hard soils, from single cable to bundled cables, we have the experience and assets to provide complete solutions across all manner of cable installations.

Prysmian fields three of the most state-of-the-art cable-laying vessels in the world. They offer extended project versatility with deep-water installation capabilities of up to 3,000 m, as well as shallow-water and near-shore solutions:

 

  • DP2 cable lay vessel
  • 7000 tonnes carousel
  • Extensive cable lay track record (> 10 years)
  • Bundled cable lay capability
  • Conducted deepest power cable lay at 1600m water depth

      Download the datasheet

  • DP2 cable lay barge (DP2 conversion in 2015)
  • 4000 tonnes carousel
  • Bundled cable lay capability
  • 180T pull ahead winch for ploughing operations
  • Ability to ground out

      Download the datasheet

 

  • Newest addition to the cable laying fleet
  • Cable lay barge
  • 7000 tonnes carousel
  • 8 point mooring system
  • Bundled cable lay capability
  • Ability to ground out

       Download the datasheet

Burial Tools

Through years of experience and constant innovation, we have developed the widest range of high-tech installation capabilities and burial tools in the global market. Equally,  our knowledge of how to carry out a submarine cable installation is second to none.

 

  • 1200HP jet trenching ROV
  • 5 – 15 bar jetting pressure
  • Backwash system 
 

      Download the datasheet

 

  • Towed jetting system
  • Up to 12 bar jetting pressure
  • Subsea cable loading capability

 

      Download the datasheet

 

  • Jet assisted plough
  • 3.0 / 3.3m burial share
  • 150 ton bollard pull
  • Subsea cable loading capability
  • N°2 HD3 ploughs available

 

  • Shallow water jet trenching ROV

  • 5 - 15 bar jetting pressure