The Prysmian Group has provided fiber optic cables for the nuclear Industry through its legacy companies for over 30 years. Our cables are specifically designed to be used in nuclear power plants for communications links, data networks, emergency system repairs, security and video monitoring. We offer an array of fiber types from single-mode and multimode variet- ies as well as specialty fibers such as BendBright® bend insensitive and radiation resistant fiber. The cables are made with materials to meet IEEE 383, IEEE 1202 as well as other flame ratings commonly used in the nuclear industry. These rugged, yet light weight cable constructions are built to conform to industry standards and Nuclear Regulatory Commission (NRC) guidelines. Prysmian has undergone stringent qualifications to guarantee full compliance to nuclear quality assurance programs including 10CFR50 Appendix B to ensure the highest level of performance under all conditions and provide products for both safety and non-safety related conditions.