Industrial Cord

OVERVIEW

Industrial Cord

The CAROL® line of Industrial Cord products is a single heavy-duty conductor and multiconductor cords used in various heavy-duty temporary and permanent power applications where flexibility and durability are critical. The Carolprene® and Super Vu-Tron® products represent the most comprehensive offering and carry a full range of listings and certifications with UL, CSA, OSHA, MSHA, ICEA and other relevant industry standards.

 

Our offering includes Type W and Type W Extra-Flex, Type G, Type G-GC, Welding, Entertainment/Stage Lighting and DLO constructions for applications such as portable power systems; industrial and light to medium-duty mining; heavy-duty service as power supply cable; battery and welding leads; and locomotives, shipyards and wind farms.

Our Best Cord Yet

Super Vu-Tron® Supreme, the cord that changed the industry, features GenClean® technology, enabling end users to benefit from this proprietary cleanable jacket technology. An outstanding solution for harsh-environment end markets such as the food and beverage industry, Super Vu-Tron Supreme with GenClean offers all the benefits and durability of a rubber cord with a cleanable jacket that permits surface build-up to be more readily removed in a wash cycle.