Rubber Cord

OVERVIEW

Rubber Cord

Thermoset rubber cord products have evolved over the last 50 years from simple and unsophisticated to a product line where specialized, technologically advanced products are in demand for exacting commercial and industrial applications.

 

Our CAROL® Rubber Cord products are the best choice for portable power applications, as it is more durable in harsh conditions. Rubber surpasses plastic compounds in flexibility, high-temperature performance, durability, resistance to oil and chemicals and more. Our rubber cord products carry a full range of listings and certifications with Underwriters Laboratories, Inc. and the Canadian Standard Association. Many products also meet or exceed the requirements of OSHA, MSHA and other relevant industry standards.

 

Our offering includes Types SJOOW/SOOW, Type SO, Type SV and Type SVO to meet today’s commercial and industrial applications.

Our Best Cord Yet

 

Super Vu-Tron® Supreme, the cord that changed the industry, features GenClean® technology, enabling end-users to benefit from this proprietary cleanable jacket technology. An outstanding solution for harsh-environment end markets such as the food and beverage industry, Super Vu-Tron Supreme with GenClean offers all the benefits and durability of a rubber cord with a cleanable jacket that permits surface build-up to be more readily removed in a wash cycle.

 

Prysmian Group’s role is to ensure that new product development, product innovation and quality keep pace with industry requirements and set the trends.

 

Our rubber cord products carry a full range of listings and certifications with Underwriters Laboratories, Inc. and the Canadian Standard Association. In addition, many products meet or exceed the requirements of OSHA, MSHA and other relevant industry standards.