arrow-right angle-down-sx angle-down-dx menu-hamburger search
test
test
test
test
test
test
test
test
test
test
test
test

TOP CONTENT
OVERVIEW

You demand safety, compliance and quality in cost-effective solutions. We deliver.

Prysmian Group has supplied cable solutions for offshore projects for more than 25 years. Our track record spans projects in all the world’s main Oil & Gas operating basins and covers a wide array of power and communication cable systems in the industry’s most challenging operating environments.

Our range offers enhanced resistance to fire, mud, oil, fuels, moisture, sunlight, vibration, abrasion, and drilling fluids and includes marine-rated medium- and low-voltage power, control, instrumentation and fiber optic systems. The range spans all major international standards and can be customized to meet local requirements.

Our Exploration & Production portfolio is complemented with the range of BICON accessories.

Offshore & Onshore Cable Systems Portfolio:

Our IEEE 1580 Type P cables are designed to preserve the operational integrity of mission-critical equipment in the most severe environments of upstream offshore and onshore oil and gas drilling rigs, production platforms, MODUs and FPSOs. Engineered with mud oil resistance for increased safety and productivity, our IEEE 1580 Type P offering includes flexible unarmored and armored and sheathed signal, control, low-voltage and AC variable frequency drive (VFD) cables.

p> 

 

GO TO PRODUCTS:

Type P Power: Single Conductor Armored →

Type P Power: Single Conductor Unarmored →

Type P Power: Multi-Conductor Armored →

Type P Power: Multi-Conductor Unarmored →

Type P Control: Armored →

Type P Control: Unarmored →

Type P Signal: Armored →

Type P Signal: Unarmored →

Type P VFD: Armored →

Type P VFD: Unarmored →

Marine MV cables are ideally suited for increasing power distribution requirements in offshore drilling rigs, production platforms and FPSOs. Prysmian offers a complete line of medium-voltage (5-15KV) single and multiconductor EPR insulated Marine MV cables engineered to meet the performance criteria of IEEE 1580 Type E. These cables are available in flexible stranded, braided armored and unarmored constructions, as well as low-smoke, zero-halogen (LSZH) designs. Armored and sheathed cables are suitable for Class 1, Division 1 applications offshore.

 

GO TO PRODUCTS →

Our complete line of high-performance LV & MV CCW® continuously corrugated welded armor cables ensures reliable power, control, automation, signal and instrumentation for upstream offshore and onshore production facilities, as well as midstream and downstream oil and gas applications.

 

GO TO PRODUCTS →

Prysmian’s AIRGUARD® marine-rated polymeric armored cable completely eliminates the need for outdated interlocked and continuously corrugated and welded (CCW) cables. Its rugged polymeric AIR BAG™ armor and chemical barrier protection package makes it the ideal cable choice for harsh environmental and installation conditions. AIRGUARD is available in medium voltage, low voltage, instrumentation and VFD cable constructions. It is TC-ER-HL-rated for Class Division 1 and Zone 1 applications.

 

GO TO PRODUCTS →

Fiber optic cables are used to provide high bandwidth and high-speed data connections in land and offshore safety communication and emergency systems. It is essential that they continue to operate in fire/emergency situations. Prysmian offers low-smoke, zero-halogen (LSZH) fiber optic cables designed especially for the harsh environments encountered on marine vessels, oil platforms, drilling rigs and other similar applications. Available in a variety of constructions, including single- or multimode, armored or unarmored, as well as fire-rated designs, these fiber optic cables comply with applicable IEEE, UL and IEC standards.

 

GO TO PRODUCTS →

Prysmian offers a variety of ruggedized copper conductor data cables, including category, coaxial, signal and PROFIBUS cables for the transmission and acquisition of data. These cables are designed for long service life, aging stability, high abrasion resistance of sheath, and resistance to the long-term effects of hydrocarbons and chemicals.

 

GO TO PRODUCTS →

Prysmian offers a range of low-smoke, zero-halogen (LSZH) low- and medium-voltage designs to meet IEC, UKOOA and NEK 606 standards for marine cables. These cables are ideal for fixed installation for power, instrumentation, control, and lighting in both EX- and safe areas on offshore vessels, oil and gas drilling rigs and offshore production platforms. Prysmian’s line of NEK 606 cables offers excellent resistance to hydrocarbons, sunlight, flame, and drilling fluids with multiple design options including highly flexible conductors, braided armored and unarmored, as well as fire resistance for critical circuit applications.

 

GO TO PRODUCTS:

NEK 606 LV Power & Control: Armored →

NEK 606 LV Power & Control: Unarmored →

NEK 606 MV Power: Armored →

NEK 606 Signal: Armored →

NEK 606 Signal: Unarmored →

NEK 606 VFD →

VFD cables are used to control the frequency of the electrical power supplied to AC motors. Our LV and MV VFD cables are designed to provide complete EMI screening and resistance to high-voltage spikes to extend the operating life of the cable or motor. Prysmian offers a wide range of VFD cables with diverse design options depending on the reference standards and customer requirements.

 

GO TO PRODUCTS:

Airguard® VFD →

Type P VFD: Armored →

Type P VFD: Unarmored →

Marine MV VFD →

NEK 606 VFD →

When faced with aggressive environments and high-mechanical stresses, cable manufacturers have traditionally protected their cables with a lead sheath and metal armor that increase the weight of the cable and reduce the installation flexibility.

Focus on

MV Cables

Medium Voltage (6 to 36 kV) cables are used for power transmission applications or to connect equipment that requires large amounts of power in refineries, pipelines and other midstream and downstream facilities.

Prysmian offers a wide range of MV cables with diverse design options depending on the reference standards and customer requirements.

Focus on

LV & Control Cables

Low Voltage Power & Control cables are used for fixed installations on ships and offshore platforms in a wide range of power supply and control applications.

Prysmian offers a wide range of LV Power & Control cables with diverse design options depending on the reference standards and customer requirements.

Focus on

VFD Cables

VFD cables are used to control the frequency of the electrical power supplied to AC motors. Our VFD cables are designed to provide complete EMI screening and resistance to high-voltage spikes to extend the operating life of the cable or motor.

Prysmian offers a wide range of LV and MV VFD cables with diverse design options depending on the reference standards and customer requirements.

Focus on

Instrumentation Cables

Instrumentation cables are used to transmit digital or analogue signals for measurement or process control applications in fixed installations on offshore drilling and production facilities, land drilling rigs and commercial vessels.

Prysmian offers a wide range of Instrumentation cables with diverse design options depending on the reference standards and customer requirements.

Focus on

Fibre Optic Cables

Fiber Optic cables are used to provide high bandwidth and high-speed data connections inland and offshore safety communication and emergency systems. It is essential that they continue to operate in fire/emergency situations.

Prysmian offers a wide range of Fiber Optic cables designed and tested to ensure they can resist a temperature of 1,000°C for more than 3 hours.